??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Aircomp
Description
filter for water - F 1/4" 042 80 (per acqua)
Bill of material
0420200007
Code
Reference
Flow rate (P1=10 bar DP= 1 bar)
18 Nl/min
Filtering degree
80 µm
Connection
G1/4" Pollici
Max working pressure
16 bar
bowl capacity
cc
Working temperature
50 °C
Max Torque
25 Nm
Weight
0,095 Kg
预览
3D
尺寸标注
2D
下载CAD模型