카탈로그: AIRBEST
생성됨: 16.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AIRBEST
SZB16N-M5M
AIRBEST
Suction cup
SZ Standard suction cup
SZB Suction cup
SZB suction cup (with level compensator)
Powered by
CAD모델 선택
{airbest/vacuum_pads/sz/szb/szb_ms/szb_ms_asmtab.prj},{NB=SZB16N-M5M},{MODEL=SZ},{ST=B},{DS=16},{MS=N},{VOD=},{ST1='','Blank:Vertical direction','-LA4','LA4:Horizontal Direction, Fast Plug-in Joint 4 Hose','-LA6','LA6:Horizontal Direction, Fast Plug-in Joint 6 Hose'},{IS=M5M},{ST2='M5M','M5M:M5 External thread','M5F','M5F:M5 Internal thread'},{A=16},{B=18},{C=4.0},{D=20.0},{K=9.9},{L=21.0},{Y=8.5},{INFOTEXT=Dimensions},{PPATH=assemblies/szb_ms_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
AIRBEST
Description
SZB_MS - Suction cup
Bill of material
SZB16N-M5M
Model
SZ
Type of suction cup
B:1.5 fold corrugated suction cup
B:1.5 fold corrugated suction cup
Specifications
16
16
mm
Material&specification
N:NBR
WS:White silicone
CN:Conductive NBR
CS:Conductive silicone
F:Fluorine rubber
E:EPDM
HP:Mark free rubber
N:NBR
WS:White silicone
CN:Conductive NBR
CS:Conductive silicone
F:Fluorine rubber
E:EPDM
HP:Mark free rubber
Vacuum port direction
Nil:Vertical
LA4:Lateral,one touch fitting φ4 Hose
LA6:Lateral,one touch fitting φ6 Hose
Nil:Vertical
LA4:Lateral,one touch fitting φ4 Hose
LA6:Lateral,one touch fitting φ6 Hose
Mounting thread
M5M:M5 Male thread
M5F:M5 Female thread
M5M:M5 Male thread
M5F:M5 Female thread
A
16
16
mm
B
18
18
mm
C
4.0
4.0
mm
D
20.0
20.0
mm
K
9.9
9.9
mm
L
21.0
21.0
mm
Y
8.5
8.5
mm
More details
Series
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성