카탈로그: AIRBEST
생성됨: 16.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AIRBEST
SZB16N-EI10-M10
AIRBEST
Suction cup
SZ Standard suction cup
SZB Suction cup
SZB suction cup (with level compensator)
Powered by
CAD모델 선택
{airbest/vacuum_pads/sz/szb/szb_bs/szb_bs_asmtab.prj},{NB=SZB16N-EI10-M10},{MODEL=SZ},{ST=B},{DS=16},{MS=N},{BSS=-E},{BF=I},{BS=10},{ST1=10,20,30,40,50},{BM=},{ST2='','Blank:Vertical Rotary','R','R:Vertical non-revolving','L','L:Horizontal Rotary','B','B:Horizontal irreversible'},{SVNC=},{IS=M10},{ST4='M10','M10:M10x1'},{INFOTEXT=Dimensions},{A=16},{B=18},{C=4.0},{D=20.0},{K=9.9},{L=21.0},{Y=8.5},{PPATH=assemblies/szb_bs_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
AIRBEST
Description
SZB_BS - Suction cup
Bill of material
SZB16N-EI10-M10
Model
SZ
Type of suction cup
B:1.5 fold corrugated suction cup
B:1.5 fold corrugated suction cup
Specifications
16
16
mm
Material&specification
N:NBR
WS:White silicone
CN:Conductive NBR
CS:Conductive silicone
F:Fluorine rubber
E:EPDM
HP:Mark free rubber
N:NBR
WS:White silicone
CN:Conductive NBR
CS:Conductive silicone
F:Fluorine rubber
E:EPDM
HP:Mark free rubber
Level compensator series
E:PSPE Series Level Compensator
E:PSPE Series Level Compensator
Buffer type
I:Internal spring
I:Internal spring
Buffer stroke
10
20
30
40
50
10
20
30
40
50
mm
Buffer type
Nil:Vertical rotating
R:Vertical non-rotating
L:Lateral Rotating
B:Lateral non-rotating
Nil:Vertical rotating
R:Vertical non-rotating
L:Lateral Rotating
B:Lateral non-rotating
Vacuum port connection
Nil:M5x0.8 Female thread
A4:One touch fitting φ4 hose
A6:One touch fitting φ6 hose
B4:Pagoda fitting φ6 hose
Nil:M5x0.8 Female thread
A4:One touch fitting φ4 hose
A6:One touch fitting φ6 hose
B4:Pagoda fitting φ6 hose
Mounting thread
M10:M10x1
M10:M10x1
More details
Series
A1
11.5
11.5
mm
B1
23
23
mm
A
16
16
mm
B
18
18
mm
C
4.0
4.0
mm
D
20.0
20.0
mm
K
9.9
9.9
mm
L
21.0
21.0
mm
Y
8.5
8.5
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성