카탈로그: AIRBEST
생성됨: 16.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AIRBEST
SPJ25N-FE6B6-M14
AIRBEST
Suction cup
SPJ Bellows Suction Cup
SPJ-BS Bellows Suction Cup(Suction Cup With Level Compensator)
Powered by
CAD모델 선택
{airbest/vacuum_pads/spj/spj_bs/spj_bs_asmtab.prj},{NB=SPJ25N-FE6B6-M14},{MODEL=SPJ},{DS=25},{MS=N},{CF=},{D=25.0},{D1=26.0},{G=M5},{LCT=F},{BT=E},{BS=6},{VPC=B6},{MT=M14},{PPATH=assemblies/spj_bs_asmtpl.prj},{INFOTEXT=Dimensions}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 13
HELP_VARIABLE
Company
AIRBEST
Description
SPJ - Suction cup with level compensator
Bill of material
SPJ25N-FE6B6-M14
Series
SPJ
DS
25
25
mm
Material&specification
N:NBR
WS:White silicone
CN:Conductive NBR
CS:Conductive silicone
HP:Non-marking rubber
N:NBR
WS:White silicone
CN:Conductive NBR
CS:Conductive silicone
HP:Non-marking rubber
D
25.0
25.0
mm
D1
26.0
26.0
mm
H
15.5
15.5
mm
Y
6.5
6.5
mm
G
M5
M5
G1
5.000
5.000
mm
Lg
5.0
5.0
mm
Leve compensator type
F : PSPF Series
F : PSPF Series
Buffer type
E : External spring
E : External spring
Buffer stroke
6
15
6
15
Vacuum port connection
B6 : Vertical, Pagoda fitting Ø6 hose
LB6 : Lateral, Pagoda fitting Ø6 hose
B6 : Vertical, Pagoda fitting Ø6 hose
LB6 : Lateral, Pagoda fitting Ø6 hose
Mounting thread
M14 : M14x1
M14 : M14x1
More details
Dimensions
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성