카탈로그: AIRBEST
생성됨: 16.01.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AIRBEST
SH63N-M10F
AIRBEST
Suction cup
SH Heavy-load flat suction cup
SH Heavy-load flat suction cup (with level compensator )
Powered by
CAD모델 선택
{airbest/vacuum_pads/sh/sh_ms/sh_ms_asmtab.prj},{NB=SH63N-M10F},{SCT=SH63},{MS=N},{DCSV=},{CF=M10F},{DS=63},{D1=8},{D2=4},{D3=8},{H=26},{H11=63},{H12=56},{H21=41},{H22=6},{H3=3.5},{M1=3-M3},{M2=4-M4},{M110=3},{M111=4},{LG1=11.5},{S=37},{S11=24},{INFOTEXT=Dimensions},{HP=14.5},{PPATH=assemblies/sh_ms_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
AIRBEST
Description
SH - Heavy-duty flat suction cup(With level compensator)
Bill of material
SH63N-M10F
Suction cup model
SH63
SH63
Material specification
N:NBR
WS:White silicone
N:NBR
WS:White silicone
Vacuum entry connection
Nil:Vertical,female thread connection
R1: Vertical Rc1/8 Male thread connection
LR1:Lateral,Rc1/8 Female thread connection
Nil:Vertical,female thread connection
R1: Vertical Rc1/8 Male thread connection
LR1:Lateral,Rc1/8 Female thread connection
Connection thread
M10F:M10 Female thread
G2F:G1/4 Female thread
M10F:M10 Female thread
G2F:G1/4 Female thread
DS
63
63
mm
d
8
8
mm
H
26
26
mm
H1
0.0
mm
H2
0
mm
h
3.5
3.5
mm
G
M10x1.5
M10x1.5
M
4-M4
4-M4
LG
11.5
11.5
mm
S
37
37
mm
S1
0
mm
S2
0
mm
More details
Dimensions
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성