F2815121B85
Air Logic
Flow Controls
Powered by
CAD모델 선택
{air_logic/flow20controls/molded20orifice20restrictors.prj},{NB=F2815121B85},{PREVIEW=../_pool_/86/f8/90-20072021-041981l.png},{PRODUCT_ID=F2815121B85},{MANUFACTURER_PART_NUMBER=F2815121B85},{PRODUCT_NAME=Molded Orifices - F2815121B85}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 49
HELP_VARIABLE
Company
Air Logic
Description
Molded Orifice Restrictors
Bill of material
F2815121B85
Preview
../_pool_/86/f8/90-20072021-041981l.png
../_pool_/86/f8/90-20072021-041981l.png
Product ID
F2815121B85
F2815121B85
Manufacturer Part Number
F2815121B85
F2815121B85
Product Name
Molded Orifices - F2815121B85
Molded Orifices - F2815121B85
Product Long Description
Molded orifices are the simplest method of flow control and are one of Air Logic's best-selling product lines. They work on the principal of Flow Restriction with the orifice diameter being identified in the part number and by color codes assigned to each orifice size. In addition to orifice diameter, Air Logic controls many smaller factors that have an impact on the total restriction of the orifice. This is why Air Logic's orifices are trusted to provide accurate and reliable flow performance across a variety of different markets. All of the Air Logics products are precision molded, assembled and tested in America.
Molded orifices are the simplest method of flow control and are one of Air Logic's best-selling product lines. They work on the principal of Flow Restriction with the orifice diameter being identified in the part number and by color codes assigned to each orifice size. In addition to orifice diameter, Air Logic controls many smaller factors that have an impact on the total restriction of the orifice. This is why Air Logic's orifices are trusted to provide accurate and reliable flow performance across a variety of different markets. All of the Air Logics products are precision molded, assembled and tested in America.
Part Number Description
Molded Orifice 0.012 Inch, 1/8 Inch Barbs
Molded Orifice 0.012 Inch, 1/8 Inch Barbs
color
Black
Black
tubing inside diameter id in
1/8
1/8
connection type
Barbed
Barbed
typical tube retention pressure bar
8.6
8.6
typical tube retention pressure psi
125
125
maximum pressure bar
8.6
8.6
maximum pressure psi
125
125
nominal orifice size in
0.012
0.012
nominal orifice size
orifice
121
121
reach
Yes
maximum pressure
recommended system filtration um
5
5
recommended system filtration
features
restriction of hazardous substances rohs 3
Yes
nominal flow coefficient cv
0.00372
0.00372
installation method
Push-In
Push-In
wetted material
Polysulfone (PSU)
Polysulfone (PSU)
barb
1/8"
1/8"
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성