F95043B80
Air Logic
Filters
Powered by
CAD모델 선택
{air_logic/filters/barbed20in-line20air20filters.prj},{NB=F95043B80},{PREVIEW=../_pool_/53/94/90-20072021-042871l.png},{PRODUCT_ID=F95043B80},{MANUFACTURER_PART_NUMBER=F95043B80},{PRODUCT_NAME=Barbed In-line Air Filters - F95043B80},{PRODUCT_LONG_DESCRIPTION=Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
Air Logic
Description
Barbed In-line Air Filters
Bill of material
F95043B80
Preview
../_pool_/53/94/90-20072021-042871l.png
../_pool_/53/94/90-20072021-042871l.png
Product ID
F95043B80
F95043B80
Manufacturer Part Number
F95043B80
F95043B80
Product Name
Barbed In-line Air Filters - F95043B80
Barbed In-line Air Filters - F95043B80
Product Long Description
Barbed in-line filters protect sensitive devices from system contamination in a pneumatic or liquid circuit. Filters are a flat stainless steel weave meant for small devices or for larger systems working in tandem with system-wide filtration. There is no flow orientation to the in-line filters, the filtered area and canister volume are equal on both sides of the filter. Air Logic's barbed in-line filters are low profile, lightweight and fit into the tightest design envelopes.
Part Number Description
Inline Filter 43um (Micron, µm), 1/16 Inch Barbs
Inline Filter 43um (Micron, µm), 1/16 Inch Barbs
color
Light Blue
connection size
1/16"
1/16"
tubing inside diameter id in
1/16
1/16
connection type
Barbed
typical tube retention pressure bar
8.6
8.6
typical tube retention pressure psi
125
125
maximum pressure bar
8.6
maximum pressure psi
125
reach
Yes
restriction of hazardous substances rohs 3
Yes
installation method
Push-In
filter size um
43
43
filtration um
43
43
wetted material
Polysulfone (PSU); Stainless Steel (SS)
barb
1/16"
1/16"
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성