dansk
Deutsch
English
español
suomi
français
magyar
italiano
polski
português
svenska
Türkçe
中文
English
품질보증 정보
카탈로그: AHP Merkle
생성됨: 06.06.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, italian, french, finnish, danish, czech, swedish, polish, portuguese, spanish, russian, hungarian, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
Assistant / configurator for product selection included
Calculator included
AHP Merkle
EAHP BAS.80/50.L04.201.150.MI.WMO.G1.P01
AHP Merkle
Electro-Hydraulic Linear Drive
basic
Powered by
CAD모델 선택
{ahp/elektrozylinder/basic/basic.prj},{NB=EAHP BAS.80/50.L04.201.150.MI.WMO.G1.P01(DH=0)},{FN=27.5},{D=80.00},{D1=50.00},{XHUB=50.000},{VDRUCKG1=60.00},{VDRUCKG2=100.00},{MAXHUBBZ=MIN},{NG=M90x1.5},{NGK=M28x1},{PPATH=basic_sbl.prj},{TXTBF1=Bauform \"L\"},{TXTBF2=Bauform \"G\"},{TXTBF3=Bauform \"U\"},{TXTBF4=Bauform \"Z\"},{TXTSENSORO=ohne Drucksensor},{TXTSENSORSTW1=250bar, 4-20mA, M12x1 (5-polig) IP67},{TXTSENSORSTW2=250bar, 0…10V, M12x1 (5-polig) IP67},{TXTSENSORWIKA1=250bar, 4-20mA, 0,05%, G1/4A, NBR, M12x1 (4-polig)},{FMAXD=62.5},{VDRUCK=1},{ADRUCK=0.6},{HUB=150},{DH=0.000},{HUB2D=0.000},{BF=1.000},{BFZ=999.000},{WMO=0.000},{DRUCKSENSOR=0},{SYSDRUCKSENS=1},{DD=80},{DD1=50},{KW=3.5},{FOERDER=12.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
AHP Merkle
Description
E-AHP basic
Bill of material
EAHP BAS.80/50.L04.201.150.MI.WMO.G1.P01
Continuous force
27.5
27.5
kN
max. force
62.5
62.5
kN
Speed
60 mm/s ✔
60 mm/s
60 mm/s
100 mm/s
100 mm/s
mm/s
Acceleration
0.6
0.6
m/s²
Stroke
mm
값 입력 HUB
Stroke
mm
cm
inch
ft
확인
Required Stroke
Model
Style "L" ✔
Style "L"
Style "L"
Style "G"
Style "G"
Style "U"
Style "U"
Style "Z"
Style "Z"
Cylinder mounting style
No selection posibility
No selection posibility
Options for position measuring system
without position measuring system ✔
without position measuring system
without position measuring system
with Balluff position measuring system
with Balluff position measuring system
with for MTS position measuring system
with for MTS position measuring system
Pressure sensor
without pressure sensor ✔
without pressure sensor
without pressure sensor
250bar, 4-20mA, M12x1 (5-in) IP67
250bar, 4-20mA, M12x1 (5-in) IP67
250bar, 0…10V, M12x1 (5-pin) IP67
250bar, 0…10V, M12x1 (5-pin) IP67
250bar, 4-20mA, 0,05%, G1/4A, NBR, M12x1 (4-pin)
250bar, 4-20mA, 0,05%, G1/4A, NBR, M12x1 (4-pin)
250bar, 0…10V, 0,05%, G1/4A, NBR, M12x1 (4-pin)
250bar, 0…10V, 0,05%, G1/4A, NBR, M12x1 (4-pin)
System pressure sensor
25bar, 4-20mA, M12x1 (5-pin) IP67 ✔
25bar, 4-20mA, M12x1 (5-pin) IP67
25bar, 4-20mA, M12x1 (5-pin) IP67
25bar, 0…10V, M12x1 (5-pin) IP67
25bar, 0…10V, M12x1 (5-pin) IP67
Piston diameter
80
80
mm
Rod diameter
50
50
mm
Rated power, motor
3.5
3.5
kW
Pump flow rate
12.5
12.5
l/min
Datasheet
click here to open datasheet
Operating- and maintenance instructions
click here to display operating and maintenance instructions
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성