??
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
agru
Description
241.1 - Pressure reducing valve V82
Bill of material
AGRU_35241103221_Pressure reducing valve V82_with gauge guard/stainless_PVDF UHP natural_32 - SDR21 MOP 10 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
241.1
Weight
kg
Dimension long
Dimension short
Description 1
Pressure reducing valve V82
Description 2
with gauge guard/stainless
Material
PVDF UHP natural
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
mm
IDA
inch
DN
S
mm
Dimension L
mm
D
mm
H
mm
B
mm
P
bar
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Сваляне на CAD модели