Вы можете оставить свои предложения через обратную связь или обратиться в онлайн службу поддержки клиентов, мы улучшим их в кратчайшие сроки:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English (United States)
AGRU 35307163231 Tee reduced - PVDF UHP natural 160/32 SDR33/21 MOP 10 bar
agru
PURAD
PVDF Ultra High Purity Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pvdf_ultra_high_purity_piping_system/fittings/307.prj},{NB=AGRU_35307163231_Tee reduced_-_PVDF UHP natural_160/32 SDR33/21 MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35307163231},{M=35307163231},{BILDCODE=307},{WEIGHT=1.485},{DIMENSIONLANG=160/32 SDR33/21 MOP 10 bar},{DURCHMESSER=160/32},{EXT_BEZ_1=Tee reduced},{EXT_BEZ_2=-},{MATERIAL=PVDF UHP natural},{HERSTELLV=machined},{VERBINDUNG=Butt + IR-welding},{DA=160.000},{DA1=32},{S=4.900},{S1=2.400},{L=158.000},{L3=31.000},{D1=178.000},{Z=187.500},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 45
HELP_VARIABLE
Company
agru
Description
307 - Tee reduced
Bill of material
AGRU_35307163231_Tee reduced_-_PVDF UHP natural_160/32 SDR33/21 MOP 10 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
35307163231
35307163231
Article number
35307163231
35307163231
Image Code
307
Weight
1.485
1.485
kg
Dimension long
160/32 SDR33/21 MOP 10 bar
160/32 SDR33/21 MOP 10 bar
Dimension short
160/32
160/32
Description 1
Tee reduced
Description 2
-
Material
PVDF UHP natural
Manufacturing process
machined
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
160.000
160.000
mm
Outside diameter1 (DAOD1)
32
32
mm
S
4.900
4.900
mm
S1
2.400
2.400
mm
Dimension L
158.000
158.000
mm
L3
31.000
31.000
mm
D1
178.000
178.000
mm
Z
187.500
187.500
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型