AGRU 35024307521 Union bush spare part Union 024 PVDF UHP natural 75X3.6 SDR21 ISO S-10
agru
PURAD
PVDF Ultra High Purity Piping System
Fittings
Powered by
CAD모델 선택
{agru/purad/pvdf_ultra_high_purity_piping_system/fittings/024_3.prj},{NB=AGRU_35024307521_Union bush_spare part Union 024_PVDF UHP natural_75X3.6 SDR21 ISO S-10 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35024307521},{M=35024307521},{BILDCODE=024.3},{WEIGHT=0.240},{DIMENSIONLANG=75X3.6 SDR21 ISO S-10},{DURCHMESSER=75},{EXT_BEZ_1=Union bush},{EXT_BEZ_2=spare part Union 024},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=75.000},{S=3.600},{L=66.000},{L1=28.000},{L2=22.000},{D1=70.600},{D2=81.600},{GIN=0.000},{X1=3}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
agru
Description
024.3 - Union bush
Bill of material
AGRU_35024307521_Union bush_spare part Union 024_PVDF UHP natural_75X3.6 SDR21 ISO S-10
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
35024307521
35024307521
Article number
35024307521
35024307521
Image Code
024.3
Weight
0.240
0.240
kg
Dimension long
75X3.6 SDR21 ISO S-10
75X3.6 SDR21 ISO S-10
Dimension short
75
75
Description 1
Union bush
Description 2
spare part Union 024
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
75.000
75.000
mm
S
3.600
3.600
mm
Dimension L
66.000
66.000
mm
L1
28.000
28.000
mm
L2
22.000
mm
D1
70.600
70.600
mm
D2
81.600
81.600
mm
GIN
0.000
인치
Previews
3D
Dimension
2D
Update preview
The preview does not represent the part configuration anymore.
You have to generate a new preview.
Download CAD models
Download CAD