Nederlands
English
품질보증 정보
카탈로그: AGRO
생성됨: 06.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
HaloX 100 1281-00 1281-01
AGRO
Configurable housings
Powered by
CAD모델 선택
{agro_bim/konfigurierbare_gehaeuse/halo_x_100_ortbeton_asmtab.prj},{NB=HaloX 100-1281-00-1281-01__(2,O)},{DESC=HaloX 100},{LOD=2},{G=1281-00},{FTU=1281-01},{ZRU=},{PF=},{PICTURESMALL=halo_x_100_ortbeton.png},{DECKEL=0},{PPATH=../gehaeuse_fuer_leuchten_lautsprecher/assemblies/halo_x_100_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
AGRO
Description
HaloX 100 for on-site mixed concrete - HaloX 100 for on-site mixed concrete
Bill of material
HaloX 100_1281-00_1281-01
Order number
HaloX 100_1281-00_1281-01
Description
HaloX 100
LOD
300
200
300
200
Housing
Housing 100
Housing 100 with tunnel L=150mm
Housing 100
Housing 100 with tunnel L=150mm
Front parts below
Ø 68
Ø 75
Ø 80
Ø 85
Ø 90
Ø 95
Ø 100
Ø 68 for fair faced concrete
Ø 74 for fair faced concrete
Ø 80 for fair faced concrete
Ø 85 for fair faced concrete
Ø 90 for fair faced concrete
Ø 95 for fair faced concrete
Ø 100 for fair faced concrete
□68
□75
Universal frontpart with mineral fibre plate for openings up to Ø 100 mm
Universal frontpart of plastic for openings up to Ø 100 mm
□68 für Sichtbeton
□75 für Sichtbeton
Ø 68
Ø 75
Ø 80
Ø 85
Ø 90
Ø 95
Ø 100
Ø 68 for fair faced concrete
Ø 74 for fair faced concrete
Ø 80 for fair faced concrete
Ø 85 for fair faced concrete
Ø 90 for fair faced concrete
Ø 95 for fair faced concrete
Ø 100 for fair faced concrete
□68
□75
Universal frontpart with mineral fibre plate for openings up to Ø 100 mm
Universal frontpart of plastic for openings up to Ø 100 mm
□68 für Sichtbeton
□75 für Sichtbeton
Lower enxtension ring
without extension rings
Extension ring H = 10 mm
Extension ring H = 25 mm
Extension ring H = 50 mm
Extension rings H = 25 mm + H = 10 mm
Extension rings H = 50 mm + H = 25 mm
Extension rings H = 50 mm + H = 50 mm
without extension rings
Extension ring H = 10 mm
Extension ring H = 25 mm
Extension ring H = 50 mm
Extension rings H = 25 mm + H = 10 mm
Extension rings H = 50 mm + H = 25 mm
Extension rings H = 50 mm + H = 50 mm
Prefix wings
without
with
without
with
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성