??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Afag
Description
FB60 - Conveyor belt
Bill of material
11004998 Conveyor belt FB60 X
Order number
11004998
Dimension
mm
输入参数值: A
Dimension
mm
cm
inch
ft
left/right
Type
FB60
Dimension
60 mm
Dimension
85 mm
Dimension
85.5 mm
Dimension
38 mm
Dimension
147.5 mm
Dimension
227 mm
Dimension
180 mm
Dimension
mm
CTN Huttwil
73089000
CTN Amberg
84799070
Weight
0.937 kg
预览
3D
尺寸标注
2D
下载CAD模型