ABB - 1SAJ590000R0103 - UMC100-PAN
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Motor Controllers
Universal Motor Controllers Accessories
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/motor_controllers/universal_motor_controllers_accessories/umc100_pan.prj},{NB=abb_1SAJ590000R0103_UMC100-PAN},{PN=1SAJ590000R0103},{EXTTYPE=UMC100-PAN},{TYPE=UMC100-PAN},{DES=LCD Panel for UMC100},{DESCLONG=UMC100-PAN is a LCD Panel with USB Interface for connection to a PC. It can be directly mounted onto the UMC100.3 motor controller. Or it also can be mounted at the front of a drawer and connected to the UMC100.3 via the UMC100-CAB.xx0.},{INTNO=4013614496950},{MANUID=1SAJ590000R0103},{EF006941=3},{EF006884=1},{EF003144=6},{EF001127=false},{CTN=85371098},{WEBLINK=Link to product detail page},{DESCSHORT=UMC100-PAN LCD Panel with USB Interface},{MANUNAME=ABB},{WEBLINK_ENG=https://new.abb.com/products/ABB1SAJ590000R0103},{PPATH=umc100_pan/umc100_pan_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UMC100-PAN - LCD operator panel for UMC100
Bill of material
ABB - 1SAJ590000R0103 - UMC100-PAN
Product Id
1SAJ590000R0103
Extended Product Type
UMC100-PAN
Type
UMC100-PAN
Description
LCD Panel for UMC100
Long Description
UMC100-PAN is a LCD Panel with USB Interface for connection to a PC. It can be directly mounted onto the UMC100.3 motor controller. Or it also can be mounted at the front of a drawer and connected to the UMC100.3 via the UMC100-CAB.xx0.
International product number
4013614496950
Product number of the Manufacturer
1SAJ590000R0103
Number of status indications
3
Number of displays
1
Number of buttons
6
Suitable for front mounting
false
Customs tariff number
85371098
Deeplink product page
Link to product detail page
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성