ABB - 1SBN040200R1012 + WA4-96-12 48-130V50/60HZ-DC Mechanical Latching Unit
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors Accessories
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors_acc/wa4_96.prj},{NB=abb_1SBN040200R1012_WA4-96-12 48-130V50/60HZ-DC Mechanical Latching Unit},{PN=1SBN040200R1012},{CTN=85389099},{EXTTYPE=WA4-96-12},{INVDES=WA4-96-12 48-130V50/60HZ-DC Mechanical Latching Unit},{DES=Screw Terminals AF(C) Accessory},{LCP=Active}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
WA4-96 - Mechanical latch
Bill of material
ABB - 1SBN040200R1012 + WA4-96-12 48-130V50/60HZ-DC Mechanical Latching Unit
Product ID
1SBN040200R1012
1SBN040200R1012
Extended Product Type
WA4-96-12
WA4-96-12
Invoice Description
WA4-96-12 48-130V50/60HZ-DC Mechanical Latching Unit
WA4-96-12 48-130V50/60HZ-DC Mechanical Latching Unit
Description
Screw Terminals AF(C) Accessory
Long Description
WA4-96-12 is a mechanical latching unit for AF80 and AF96 contactors ensuring that the contactor remains switched on even if there is a lack or a failure of voltage, in application such as energy conservation. Standard contactors can be easily converted into compact latched contactors. The WA4 block contains a mechanical latching device with electromagnetic impulse unlatching (AC or DC) or manual unlatching. Select quickly the WA4 coil thanks to an unlimited choice of control voltages (e.g. 48, 50, 55, 60, 72, 100, 110, 115, 120, 125, 127 V 50/60 Hz - DC) included inside a large range of voltages from 48 to 130 V 50/60 Hz - DC. • Extend your auxiliary control circuit by adding additional 1-pole front mounted CA4 and 2-pole side mounted CAL4 auxiliary contact blocks • Design easily your installation with 25% less depth required in panel mounting • Reduce your stock and increase your solution proposal with 50% of less variants required compared to conventional solutions.
WA4-96-12 is a mechanical latching unit for AF80 and AF96 contactors ensuring that the contactor remains switched on even if there is a lack or a failure of voltage, in application such as energy conservation. Standard contactors can be easily converted into compact latched contactors. The WA4 block contains a mechanical latching device with electromagnetic impulse unlatching (AC or DC) or manual unlatching. Select quickly the WA4 coil thanks to an unlimited choice of control voltages (e.g. 48, 50, 55, 60, 72, 100, 110, 115, 120, 125, 127 V 50/60 Hz - DC) included inside a large range of voltages from 48 to 130 V 50/60 Hz - DC. • Extend your auxiliary control circuit by adding additional 1-pole front mounted CA4 and 2-pole side mounted CAL4 auxiliary contact blocks • Design easily your installation with 25% less depth required in panel mounting • Reduce your stock and increase your solution proposal with 50% of less variants required compared to conventional solutions.
International product number
3471523131118
3471523131118
Product number of the Manufacturer
1SBN040200R1012
1SBN040200R1012
Type of accessory/spare part
Mechanical locking
Accessory
true
Spare part
false
Customs tariff number
85389099
Sub Type
WA4-96-12
WA4-96-12
Deeplink product page
Link to product detail page
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성