您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
ABB - 1SBN050500R1001 + RC4 - Surge suppressor
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors Accessories
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/block_contactors_acc/rc4.prj},{NB=abb_1SBN050500R1001_RC4 - Surge suppressor},{PN=1SBN050500R1001},{CTN=85363030},{EXTTYPE=RC4-2/130},{INVDES=RC4 - Surge suppressor},{DES=Screw Terminals Surge Suppressor},{LCP=Active}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
RC4 - Surge supressor
Bill of material
ABB - 1SBN050500R1001 + RC4 - Surge suppressor
Product ID
1SBN050500R1001
1SBN050500R1001
Extended Product Type
RC4-2/130
RC4-2/130
Invoice Description
RC4 - Surge suppressor
RC4 - Surge suppressor
Description
Screw Terminals Surge Suppressor
Long Description
RC4-2/130 is a RC type surge suppressor designed to reduce the maximum overvoltage peak value and to limit the high pre-damping voltage frequencies that occurs on the control circuit when operating a contactor. The opening of a contactor coil can causes high voltage surges of several kV that can cause interferences and damages to sensitives electronic in the installation. The RC4-2/130 can operate une control voltage within 50 ... 130 V AC 50/60 Hz. The RC4 surge suppressor is mounted directly on the AFC contactor, either on top or bottom, and is including the coil connection terminals. RC4 are designed specifically for AFC40 ... AFC96 contactors.
RC4-2/130 is a RC type surge suppressor designed to reduce the maximum overvoltage peak value and to limit the high pre-damping voltage frequencies that occurs on the control circuit when operating a contactor. The opening of a contactor coil can causes high voltage surges of several kV that can cause interferences and damages to sensitives electronic in the installation. The RC4-2/130 can operate une control voltage within 50 ... 130 V AC 50/60 Hz. The RC4 surge suppressor is mounted directly on the AFC contactor, either on top or bottom, and is including the coil connection terminals. RC4 are designed specifically for AFC40 ... AFC96 contactors.
International product number
3471523020504
3471523020504
Product number of the Manufacturer
1SBN050500R1001
1SBN050500R1001
Type of accessory/spare part
Other
Accessory
true
Spare part
false
Customs tariff number
85363030
Type
RC4-1/130
RC4-1/130
Deeplink product page
Link to product detail page
Previews
3D
2D
下載CAD模型
生成CAD模型