ABB - 1SBN072304R1000 + LH38-4 Connecting Strip
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors Accessories
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors_acc/lh38_4.prj},{NB=abb_1SBN072304R1000_LH38-4 Connecting Strip},{PN=1SBN072304R1000},{CTN=85369010},{EXTTYPE=LH38-4},{INVDES=LH38-4 Connecting Strip},{DES=Screw Terminals AF(C) Accessory},{LCP=Active},{DESCLONG=LH38-4 is a non- insulated connecting strip used on 3-pole AF(C)(S)26..38 contactors, equipped with a main terminal screw used to connect 2 poles in parallel and thus increase the AC load passing through the flow path made up of the parallel-connected poles. The relevant cable cross-sectional area may limit the maximum permissible current: consult technical data information on catalogue.},{INTNO=3471523130883},{MANUID=1SBN072304R1000},{EF000215=Connecting bridge},{EF013236=true},{EF013237=false}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LH38-4 - Connecting Strip
Bill of material
ABB - 1SBN072304R1000 + LH38-4 Connecting Strip
Product ID
1SBN072304R1000
Extended Product Type
LH38-4
Invoice Description
LH38-4 Connecting Strip
Description
Screw Terminals AF(C) Accessory
Long Description
LH38-4 is a non- insulated connecting strip used on 3-pole AF(C)(S)26..38 contactors, equipped with a main terminal screw used to connect 2 poles in parallel and thus increase the AC load passing through the flow path made up of the parallel-connected poles. The relevant cable cross-sectional area may limit the maximum permissible current: consult technical data information on catalogue.
International product number
3471523130883
Product number of the Manufacturer
1SBN072304R1000
Type of accessory/spare part
Connecting bridge
Accessory
true
Spare part
false
Customs tariff number
85369010
Type
LH38-4
Deeplink product page
Link to product detail page
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성