ABB - 1SBN072308R1000 + LD38-4 Additional Terminal Block
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors Accessories
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors_acc/ld38_4.prj},{NB=abb_1SBN072308R1000_LD38-4 Additional Terminal Block},{PN=1SBN072308R1000},{CTN=85369010},{EXTTYPE=LD38-4},{INVDES=LD38-4 Additional Terminal Block},{DES=Screw Terminals AF(C) Accessory},{LCP=Active},{DESCLONG=LD38-4 is an additional terminal block designed to increase the connecting capacity of 3-pole AF(C)(S)26 ... 38 contactors on which it is fitted and for preparation of the wiring before final connection to the contactor. LD38-4 blocks is 3-pole terminal block with tunnel terminals.},{INTNO=3471523130838},{MANUID=1SBN072308R1000},{EF000215=Coil},{EF013236=true},{EF013237=false},{TYPE=LD38-4},{WEBLINK=Link to product detail page},{DESCSHORT=LD38-4 Additional Terminal Block}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LD38-4 - Additional Terminal Block
Bill of material
ABB - 1SBN072308R1000 + LD38-4 Additional Terminal Block
Product ID
1SBN072308R1000
Extended Product Type
LD38-4
Invoice Description
LD38-4 Additional Terminal Block
Description
Screw Terminals AF(C) Accessory
Long Description
LD38-4 is an additional terminal block designed to increase the connecting capacity of 3-pole AF(C)(S)26 ... 38 contactors on which it is fitted and for preparation of the wiring before final connection to the contactor. LD38-4 blocks is 3-pole terminal block with tunnel terminals.
International product number
3471523130838
Product number of the Manufacturer
1SBN072308R1000
Type of accessory/spare part
Coil
Accessory
true
Spare part
false
Customs tariff number
85369010
Type
LD38-4
Deeplink product page
Link to product detail page
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성