??
Catalog navigation
Выбор CAD модели
Доступные продукты: 21
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
UA110 - 3-pole Contactors - AC Operated
Bill of material
ABB - 1SFL451022R8800 + UA110-30-00 230-240V 50Hz / 240-260V 60Hz Contactor
Product ID
Extended Product Type
Invoice Description
Description
Long Description
A 3-phase Contactor suitable for Capacitor switching application. Maximum permissible peak current 30 times the nominal RMS current. Operated with a control voltage, versions from 24…….690 V
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Other
Number of normally open contacts as main contact
3
Number of normally closed contacts as main contact
0
Rated blind power at 400 V, 50 Hz
70 kvar
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Предварительные просмотры
3D
2D
Загрузка CAD-моделей