ABB - 1SBL359061R5111 + TAE50-30-11 17-32V DC Contactor
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors/tae50.prj},{NB=abb_1SBL359061R5111_TAE50-30-11 17-32V DC Contactor},{PN=1SBL359061R5111},{CTN=85364900},{EXTTYPE=TAE50-30-11 17-32V DC},{INVDES=TAE50-30-11 17-32V DC Contactor},{DES=Screw Terminals},{LCP=Classic},{DESCSHORT=TAE50-30-11 17-32V DC Contactor}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 20
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TAE50 - 3 or 4-pole Contactors - DC Operated
Bill of material
ABB - 1SBL359061R5111 + TAE50-30-11 17-32V DC Contactor
Product ID
1SBL359061R5111
1SBL359061R5111
Extended Product Type
TAE50-30-11 17-32V DC
TAE50-30-11 17-32V DC
Invoice Description
TAE50-30-11 17-32V DC Contactor
TAE50-30-11 17-32V DC Contactor
Description
Screw Terminals
Long Description
TAE50 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC / 1000 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The TAE... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles and 2 built-in auxiliary contacts, front-mounted add-on auxiliary contact blocks - Control circuit: DC operated with standard double-winding DC coils (with add-on factory-mounted lagging contact for insertion of the"holding" winding). TAE... contactors offer a large coil voltage range - Accessories: a wide range of accessories is available.
TAE50 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC / 1000 V AC or 220 V DC. The contactors can also be used for many other applications such as isolation, capacitor switching, lighting. The TAE... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles and 2 built-in auxiliary contacts, front-mounted add-on auxiliary contact blocks - Control circuit: DC operated with standard double-winding DC coils (with add-on factory-mounted lagging contact for insertion of the"holding" winding). TAE... contactors offer a large coil voltage range - Accessories: a wide range of accessories is available.
International product number
3471522114112
3471522114112
Product number of the Manufacturer
1SBL359061R5111
1SBL359061R5111
Rated control supply voltage Us at AC 50HZ
- - -
V
Rated control supply voltage Us at AC 60HZ
- - -
V
Rated control supply voltage Us at DC
- - -
V
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
TAE 50-30-11
TAE 50-30-11
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성