??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Wilo
Description
4 Poles - R1-S1 CronoLine-IL-E MX
Bill of material
2221301
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
LOD
Short text
Electronically controlled glanded single pump in in-line design with flange connection and automatic power adjustment
Tender text
Glanded centrifugal pump with in-line design for pipe installation with built-in frequency converter for electronic control for constant or variable differential pressure (dp-c/dp-v). Design: *Single-stage low-pressure centrifugal pump *Spiral housing in in-line design (suction and discharge ports with the same flanges in one line), flanges PN 16 – drilled acc. to EN 1092-2 *Pressure measuring connections (R 1/8) for mounted differential pressure sensor (version ...-R1 without differential pressure sensor) *Pump housing and motor flange with cataphoretic coating as standard. *Mechanical seal S1 recommended for water-glycol mixtures with glycol proportions up to max. 50% by volume and a fluid temperature of -20 °C up to max. +90 °C to +110 °C and also if the water-glycol mixture contains oil. Accessories: *Mounting brackets for fixing to the foundation *IR-Stick *IF module PLR *IF module LON *IF module Modbus *IF module BACnet *IF module CAN *Control systems VR-HVAC/CCe-HVAC/SCe-HVAC *Differential pressure sensor (DDG) sets 0-10 V for pumps in version ...-R1 Standard equipment: *One-button manual operation level for: **Pump On/Off **Setpoint and speed adjustment **Selecting the control mode: Δp-c (constant differential pressure), Δp-v (variable differential pressure), PID controller, n-constant (constant speed) **Selection of operating mode in dual-pump operation (main/standby operation, parallel operation) **Configuration of operating parameters **Fault acknowledgement *Pump display for indication of: **Control mode **Setpoint (e.g. differential pressure or speed) **Error and warning messages **Actual values (e.g. power consumption, actual value of the sensor) **Operating data (e.g. operating hours, energy consumption) **Status data (e.g. status of SSM and SBM relay) **Device data (e.g. pump name) Additional functions: *Interfaces: Control input “Overriding Off”, “External pump cycling” (effective only in dual-pump operation), analogue input 0–10 V, 2–10 V, 0–20 mA, 4–20 mA for constant speed (DDC) or for remote setpoint adjustment, analogue input 0–10 V, 2–10 V, 0–20 mA, 4–20 mA for actual value signal of the pressure sensor, infrared interface for wireless communication with the operating and service device Wilo-IR-Stick, slot for Wilo IF modules for connecting to the building automation, configurable, potential-free fault and operating/ready message, interface for dual-pump communication *Three-phase AC motor with frequency converter *Integrated dual-pump management *Adjustable time interval for pump cycling (in dual-pump operation) *Integrated full motor protection *Different operating modes for heating (HV) or air-conditioning (AC) applications *Access disable *Different operation levels: Standard/service
Product description
ETIM Class (EC)
EC011333
Pump casing material
5.1301/EN-GJL-250 KTL-coated
Quality class of pump casing
EN-GJL-250 (KTL coated)
Material pump wheel
Grey cast iron
Material pump wheel
EN-GJL-200
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
16.0 bar
Double pump
false
Electrical connection
0
Cable length
0 mm
Rated voltage
400 V
Number of phases
3
Frequency
50. 60 Hz
Nominal current
A
Motor power input (P1) per motor
kW
Motor power output (P2) per motor
kW
Pump power consumption (solpump)
W
Pump power consumption standby (solstandbypump)
0 W
Minimum Efficiency Index (MEI)
0.4
Insulation class acc. to IEC
F
Rotational speed
1480.0 1/min
Motor speed control
0
Type of speed control
0
Motor with extended shaft
0
Communication
0
Radio standard Bluetooth
0
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
0
With communication interface RS-232
0
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
0
Supporting protocol for PROFIBUS
0
Supporting protocol for PROFINET IO
0
Supporting protocol for CAN/CANOpen
0
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
0
Supporting protocol for BACnet IP
0
Supporting protocol for LON/LONWorks
0
Supporting protocol for LIN Bus
0
Medium temperature (continuous)
-20.0 °C
Ambient temperature
0.0 °C
Connection on supply side
Diameter of connection on supply side
Outer pipe diameter connection inlet side
0 mm
Flange compression stage connection inlet
PN 16 bar
Connection standard inlet side
EN 1092-2
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
PN 16 bar
Connection standard outlet side
EN 1092-2
Flange shape
Flange
Recess length
0 mm
Degree of protection (IP rating)
IP55
Self-priming
0
Explosion-proof
0
Standard motor
EC motor
Motor efficiency class
IE4
Mechanical seal
Q1Q1X4GG
With oval counterflanges
0
Angle to first bolt hole
°
Angle to first bolt hole
°
Angle electrical cabinet 1
0
Thickness flange (incl. sealing edge)
mm
Thickness flange (incl. sealing edge)
mm
Outer diameter of flange
mm
Outer diameter of flange
mm
Diameter bolt hole
mm
Diameter bolt hole
mm
Diameter sealing edge
mm
Diameter sealing edge
mm
Diameter motor
mm
Nominal inner diameter
mm
Nominal inner diameter
mm
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
3 mm
Thickness sealing edge
3 mm
Diameter pump housing
mm
Pitch circle
mm
Pitch circle
mm
Connection length
mm
Connection length
mm
Height pump housing
mm
Centre connection to end motor
mm
Length electrical cabinet
446 mm
Distance connection to beginning of motor
mm
Distance to centre connection
mm
Distance connection to electrical cabinet
mm
Length to top side electrical cabinet
mm
Width electrical cabinet
308 mm
Number of bolt holes
Number of bolt holes
Working length
mm
Working length
mm
Dimensions
mm
Dimensions
mm
Dimensions
160 mm
Dimensions
350.000 mm
Dimensions
mm
Dimensions
Dimensions
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
0.000 mm
LC
16.000 mm
LC2
0
LD1
mm
Previews
3D
Dimension
2D
Download CAD models