??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WAGO
Description
235-551/331-000 - 2-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 7.5/7.62 MM / 0.3 IN WITH PUSH BOTTONS
Bill of material
235-723/331-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.25 - 0.75 mm²
Cross section
2 x 24 - 18 AWG
Strip length
9 - 10 mm
Measured voltage
630 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
7.50 mm
No. of poles
1
Height
15.50 mm
Width
7.50 mm
Depth
12.50 mm
Number of connection points
2
Number of potentials
2
Color
Dimensions
1 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models