??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
734-634 - Strain relief housing
Bill of material
734-634_HI
Item-No.
734-634
Description
Strain relief housing, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Pin Spacing
3.81 mm
No. of poles
4
Height
14.40 mm
Width
18.20 mm
Depth
32.70 mm
Color
orange
Weight
3.300 g
eCl@ss 7.1
27-44-04-92
eCl@ss 8.1
27-44-04-92
Previews
3D
2D
Download CAD models