??
Catalog navigation
Výběr CAD modelu
Available products: 9
HELP_VARIABLE
Company
ABB Installation Products
Description
Hex Head Stopping Plug
Bill of material
EXM20HSP
Cat. No.
Part No.
IP Rating
IP66 for thread holes, IP65 for plain holes
Temp. Rating
-60°C to +80°C
Approvals
Baseefa 08 ATEX 0325X, IECEx BAS08.0108X, UL 1203, Exe I, Exe II, Extb IIIC
Material
Thread Type
Thread Size
Thread Length
16 mm
Across Flats
mm
Previews
3D
Dimenze
2D
Stáhnout CAD model