You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
LBY35-TB
ABB Installation Products
Conduit and Cable Fittings
Conduit Outlet Elbows Explosion-Proof, Dust-Ignition-Proof
Powered by
CAD模型選擇
{thomas_betts/fittings/conduit_out_elbow_ep/capp_iron_elbow_ftf_asmtab.prj},{NB=LBY35-TB},{CN=LBY35-TB},{HS=1.00000000},{A=3.542},{B=2.500},{TDMIN=0.955},{TDMAX=1.035},{A1=2.125},{A2=2.200},{A3=1.770},{A4=1.680},{A5=1.880},{A6=1.760},{A7=1.310},{A8=1.000},{B1=0.800},{B2=0.680},{C1=0.060},{C2=0.030},{R1=0.130},{T=0.515230},{PPATH=parts/lby_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
ABB Installation Products
Description
Capped Iron Elbow - Female to Female
Bill of material
LBY35-TB
Cat. No.
LBY35-TB
LBY35-TB
Hub Size
1
1
Inch
A
3.542
3.542
Inch
B
2.500
2.500
Inch
Throat Dia. Min.
0.955
0.955
Inch
Throat Dia. Max.
1.035
1.035
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型