??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
68P SRP EE/MHD - Polyamide 6 wheels for heavy loads, swivel top plate bracket type "EE MHD", extra heavy duty wheel
Bill of material
682956
Code
682956
Wheel diameter
200
Wheel width
50 mm
Overall height
252 mm
Top plate outer dimensions
135x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
70 mm
Load capacity
1500 daN
Weight
4.58 kg
Previews
3D
Dimension
2D
Download CAD models