??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S5M NT48 SPAS - Keyless High Torque Timing Pulleys - S5M Type
Bill of material
SATP-S5M-NT48-BW250-SPAS-I-12-HA
Part No.
SATP-S5M-NT48-BW250-SPAS-I-12-HA
Surface Treatment of Pulley
No. of Teeth
48
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
76.39 mm
O.D.
75.43 mm
Previews
3D
2D
Download CAD models