??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP-S5M NT36 SC - High Torque ClampingTiming Pulleys - S5M
Bill of material
SATP-S5M-NT36-BW100-SC-10-HA
Part No.
SATP-S5M-NT36-BW100-SC-10-HA
Surface Treatment
No. of Teeth
36
Type Width Code
Shaft Hole Diameter d
mm
P.D.
57.30 mm
O.D.
56.34 mm
keyway
Previews
3D
Dimension
2D
Download CAD models