??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRBM-22C - Radial Beam Coupling / Clamp Type / Space-saving Type
Bill of material
SRBM-22C-5x5
Product No.
SRBM-22C
Fastening Method
Clamp type
Outer Diameter
22.2
Length
20.0
L1
7.4
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Tap
Inner Diameter
Keyway 2
Key Width 2
Key Height 2
Tap
Previews
3D
Dimension
2D
Download CAD models