??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDS-110C/CW - Single Disk Type / Clamp or Clamp Split Type
Bill of material
SHDS-110C-30x30(0x0-0x0 )
Product No.
SHDS-110C
Shape
Cylinder
Fastening Method
General Clamp Type
Outer Diameter
108.0
Length
77.7
L1
34.5
L2
21.0
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
Previews
3D
2D
Download CAD models