??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWA-39C - Double Disk Type Coupling / Clamp Type
Bill of material
SDWA-39C-5x5
Product No.
SDWA-39C
Shape
Cylinder
Fastening Method
General clamp type mm
Outer Diameter
39.0
Length
39.5
L1
13.7
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Tap
Previews
3D
Dimension
2D
Download CAD models