??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWA-35C - Double Disk Type Coupling / Clamp Type
Bill of material
SDWA-35C-5x5
Product No.
SDWA-35C
Shape
Cylinder
Fastening Method
General clamp type mm
Outer Diameter
35.0
Length
34.6
L1
12.7
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Tap
Previews
3D
Dimension
2D
Download CAD models