??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-12C - Single Disk Type Coupling / Clamp Type
Bill of material
SDS-12C-3x3
Product No.
SDS-12C
Shape
Cylinder
Fastening Method
Outer Diameter
12.0
Length
12.3
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
DDL
F1
7.5 mm
L3
5.1 mm
HB
0.700 mm
Previews
3D
Dimension
2D
Download CAD models