??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SADS-27C - Advanced Single Disk Type Coupling
Bill of material
SADS-27C-4x4
Product No.
SADS-27C
Fastening Method
Outer Diameter
27.0
Length
24.2
L1
11.0
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Tap
Previews
3D
Dimension
2D
Download CAD models