??
Catalog navigation
CAD model selection
Selectable products: 68
HELP_VARIABLE
Company
STRACK
Description
SG-26-C1 - Base plate
Bill of material
SG-26-C1-311-311-47-1730
PDF-INFO
PDF
(b1)
mm
(a1)
mm
(D)
mm
(Mat)
1730
length (A1)
mm
Enter value for XA1
length (A1)
mm
cm
inch
ft
width (B1)
mm
Enter value for XB1
width (B1)
mm
cm
inch
ft
thickness (free choose)
mm
Enter value for DICKEX
thickness (free choose)
mm
cm
inch
ft
material (free choose)
(a2)
mm
(e1)
mm
(d11)
mm
(d1)
mm
(d5)
mm
(dg)
8 mm
(dk)
6.8 mm
(lg)
16 mm
(lk)
20 mm
(M)
M8x16
(T)
mm
(SG)
(AMIN)
mm
(AMAX)
mm
(BMIN)
mm
(BMAX)
mm
Price (Euro/1)
Euro/1
Art.No.
Previews
3D
Dimension
2D
Download CAD models