??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-301-CM - Clamp - Flange base - push and pull compression type - stroke 16.4mm
Bill of material
DDH-301-CM
CODE
DDH-301-CM
way to install
The flange base
texture
SS400
surface treatment
galvanize
chucking power
40 kg
route
16.4
Hand corner
180°
weight
56 g
Accessories (Press head screws)
DDH-SA-042007
link
https://www.srdfaa.com/product/1657466028912.html
Previews
3D
Dimension
2D
Download CAD models