??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-12140 - Clamp - Straight base - Vertical compression type - Short solid handle straight base
Bill of material
DDH-12140
CODE
DDH-12140
way to install
The flange base
handle
Short solid handle
texture
SS400
surface treatment
galvanize
chucking power
227 kg
The pressure Angle
100°
Hand corner
60°
weight
340 g
Accessories (Press head screws)
DDH-FC-56212
link
https://www.srdfaa.com/product/1557945631232.html
Previews
3D
Dimension
2D
Download CAD models