??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
AHQ55,AHF55 - Drag chain · Domestic · enhanced ·55 series · Internal and external opening
Bill of material
AHQ55-C50-R100-N1-AHJ55-C50
CODE
TYPE
55 series drag chain
Opening direction
Inside and outside diameter openings
beam
The cavity number
single lumen
texture
engineering plastics
color
black
allowable temperature
-20℃~80℃
flame retardant rating
UL94-V0
accessory
connector
Within the wide C
Bending radius R
Link number N
connector
AHJ55-C50
mounting dimension
275
mounting dimension
230
mounting dimension
600
Required installation height HF
325
outer width
81
Pitch P
80
Maximum cable diameter
50
Maximum overhead length
3.5 m
Maximum allowable stroke
90 m
Maximum vertical suspension allowed
35 m
weight
g
link
https://www.srdfaa.com/product/1686322464384.html
Previews
3D
Dimension
2D
Download CAD models