??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KF 12
Bill of material
56741201
MD01
VAR__MANUID_
56741201
Short Description
KF 12
Long Description
Hinged window, for fitting to enclosure cover, for maximum 12 modules à 17.5 mm, with transparent hinged window, frame with sealing on both sides, with drilling template and fixing screws, <br /><strong>Dimensions: </strong>228 x 80 x 24,2 mm
International product number
4013902060535
Product number of the Manufacturer
56741201
Manufacturer Name
Spelsberg
Manufacturer Type Description
KF 12
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.135
LENGTH
80
WIDTH
228
DEPTH
24.2
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models