??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Special Springs
Description
3L P07A 42 S14
Bill of material
3L-P07-A-BU 42S14
Code
Stroke
8 mm
Punch diameter
40 mm
Total length
106 mm
Minimum length
104 mm
Reserves stroke
2 mm
Pressure
bar
Initial force
daN
Final force
daN
Force
daN
Surface
18.85 cm^2
Weight
3.12 Kg
CALG
Colour
Punch
90
Stripper Head
42S14
Previews
3D
Dimension
2D
Download CAD models