??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
SPG - 2-finger parallel gripper - Heavy-load gripper
Bill of material
SCHUNK-0302121 SPG 100
ID
Description
Further product information
To the product page
Calculation and desing tool gripping
Stroke
Centering sleeves
Attachment kit for proximity switch
Stroke per jaw
100.000 mm
Closing/opening force
10000/11480 N
Weight
35 kg
Recommended workpiece weight
50 kg
Fluid consumption double stroke
4600 cm^3
Min./max. operating pressure
2/8 bar
Nominal operating pressure
6 bar
Min./max. air purge pressure
0.5/1 bar
Closing/opening time
s
Max. permissible finger length
500 mm
Max. permissible mass per finger
15 kg
Protection class IP
30
Min./max. ambient temperature
5/90 °C
Repeat accuracy
0.1
Customs tariff number
84799070
Previews
3D
2D
Download CAD models