??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Inserts SPI PEEK - SPI 9 PEEK
Bill of material
SCHMALZ 10.01.06.03280 SPI 9 PEEK
Name
10_01_06_03280
NNCUSTOM
SPI 9 PEEK
NTCUSTOM
Schmalz Pad Insert
NBCUSTOM
SPI 9 PEEK
LINACUSTOM
SPI 9 PEEK
Order number
10.01.06.03280
Ds
7.4 mm
H
3.5 mm
Material
Polyetheretherketon
Weight
0.1 g
Previews
3D
Dimension
2D
Download CAD models