??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Schiedel
Description
Probe length - MFEM
Bill of material
PROBE_PIPE 180/180/0.8/316/MA/MF
Material
EAN/UPC-Code
System
MFEM
Component
Inner Liners/Pipe
SAP Shorttext
LOD Destination
LOD Level
int Ø
mm
ext Ø
mm
A
150 mm
B
100 mm
Nominal lenght
180 mm
Material / Liner
316
Surface Liner
MA
Weight
kg
Previews
3D
Dimension
2D
Download CAD models