??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-STC4-Ex1.2O-Y1 - Transmitter Power Supplies
Bill of material
KFD2-STC4-Ex1.2O-Y1
Product Picture
MANUID
KFD2-STC4-Ex1.2O-Y1
Short Description
SMART Transmitter Power Supply, Output Current Sink KFD2-STC4-Ex1.2O-Y1
EAN
4050143067121
Manufacturer Type Description
KFD2-STC4-Ex1.2O-Y1
min. ambient temperature
-20 °C
max. ambient temperature
60.00 °C
Width
20 mm
Depth
115 mm
Height
124 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.170
LENGTH
0.122
WIDTH
0.127
DEPTH
0.034
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models