??
Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M4-MN-B30-C45 - Spur Gears Made from Steel C45, with One-Sided Hub, Module 4, Tooth Width 30 mm
Bill of material
23403800
Product No.
Link Webshop
Product details / Catalogue page / Assembly instructions
Material Short description
Steel
Material
Steel C45
Number of teeth
Module
4
b
30 mm
da
mm
d
mm
NL
20 mm
ND
mm
B - H7
mm
perm. MT* - Basis of calculations see page 197
Nm
Weight
kg
Customs tariff number
84839089
Radius foot circle Ø
0.8 mm
Previews
3D
Dimension
2D
Download CAD models