??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Door Stopper - Door Parts Window Series
Bill of material
LE-MX-A(0)
Order Number
LE-MX-A
Material
Stainless Steel
A
40 mm
B
47.5 mm
C
R3 mm
D
2 mm
E
37.3 mm
F
M6 mm
G
23 mm
H
1.5 mm
I
4.5 mm
J
25 mm
K
30 mm
L
28 mm
Weight
0.046 kg
POS
mm
Enter value for POS
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models