??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KIPP USA
Description
K2088 - Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
Bill of material
K2088.0450
Bestellnummer
Manufacturers article number
mm
Material
Stahl
Abstand
mm
Enter value for BX
Abstand
mm
cm
inch
ft
Hub
mm
Enter value for S
Hub
mm
cm
inch
ft
Abstand
35 mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Breite
12.7 mm
Höhe
51 mm
Länge
mm
Tragkraft pro Paar (50.000 Zyklen) kg
kg
Gewicht ca.
kg
Montage
Montage seitlich
Produkttyp
Standard
Verpackungsart
1 Stück = 1 Paar
Beschreibung
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
83024230
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models