??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9941.35 - Prefix® 2.0 concrete construction box 3x1 NUP
Bill of material
9941.35
Art. No.
9941.35
EAN code
611614334608
Designation
Prefix® 2.0 concrete construction box 3x1 NUP
Level of details
Combination
3x1 NUP
Opening wall outlet
30 mm
Depth
90 mm
Break-out openings Ø 20 mm
24
Break-out openings Ø 25 mm
24
Combination conduit entries M20/25
4
Drill holes M32
4
Dispatch
5
Data sheet
HTML (Online)
Infotext
For international projects, we offer a large range of products which meet the relevant national standards and regulations. · Dimensions and approvals based on national standards · Suitable installation tools · Many combination options
Previews
3D
Dimension
2D
Download CAD models