??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1227-16 - Concrete construction large slab ceiling box 115
Bill of material
1227-16
Art. No.
1227-16
Designation
Conc. constr. slab clng large box 115, 2-part, exit opening Ø 60 mm, with metal nut M5, depth 115 mm
Level of details
Depth
115 mm
Number of parts
2
Markings for cables and DIN EN conduits up to Ø 25 mm
8
Markings for cables and DIN EN conduits up to Ø 32 mm
4
Exit opening Ø
60 mm
Individual net weight
71.3 g
Single volume
0.702 l
EAN code
4013456552647
Data sheet
HTML (Online)
ETIM 40
EC002601
Infotext
Luminaire connection box DIN VDE 0606-1, protection class IP 3X DIN EN 60529, on formwork, Manufacturer/Type Kaiser 1227-55. as large slab ceiling box with metal nut M5 for light hook fixing 2-part, installation height 115 mm Markings for cables or conduits up to diameter 32 mm Exit opening diameter 60 mm especially suitable for hot glue fixing
Previews
3D
Dimension
2D
Download CAD models