??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Ipf Electronic
Description
Fiber optic glass diffuse-refelction sensor
Bill of material
LT100102
IDNR
Short Description
Long Description
Fiber optics in combination with the appropriate fiber optic amplifier function as contactless and wear-free position switches that can also be used in harsh environmental conditions. They detect objects independent of their characteristics (e.g., shape, color, surface structure, material). Because the ends and heads of the fiber optics have small dimensions and the fiber optics are flexible, very elegant solutions can be created for detecting objects in places that are difficult to access. Fiber optics can be used without special precautions in potentially explosive areas and in zones with electrical and/or magnetic fields (high-voltage installations, electrical welding equipment) as their function is not thereby affected. Fiber optics are available in versions for implementing the function as through-beam sensor or diffuse reflection sensor.
Product ID of the Manufacturer
Delivery Time
Version
Pushbuttons
Type of fiber
Multi
Design
Features
Short-circuit protection
Light exit
axial
Degree of protection (IP)
Reverse polarity protection
Sheathing material
End piece material
Brass
Fiber optics core material
Glass
Sensing head material
Design of the fiber optic connection
screw fitting M18
Thread dimension of sensing head 1
Thread dimension of the end piece
M18
Thread dimension of sensing head
Bending section of the sensing head
Bending radius (flexible)
Bending radius (fixed)
Bending radius of the sensing head
Light exit width
Sensing head width
Bending angle of the sensing head
Sensing head diameter 3
Sensing head diameter 1
Sensing head diameter 2
Fiber diameter
End piece diameter
20mm
Fiber optic cable diameter
Light exit height
Sensing head diameter
Sensing head height
Number of fibers
Sensing head thread pitch
End piece thread pitch
1mm
Sensing head thread pitch 1
Length
End piece length
28mm
Sensing head length
Nominal operating distance
Switching distance
Ambient temperature
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models